The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • TRE510
    EAN-Nr.
    3250617573528
    Packaging
    1 piece

    Motion detector radio, IP55, surface mounted, white TRE510

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector radio, IP55, surface mounted, white

    TRE510

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Installation height
      4 - 4 m
    Settings
    • Supported configuration mode
      ETS, easy
    • Minimal duty cycle
      5 s
    Functions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      Yes
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Detection
    • Detection angle adjustable
      45 - 90 °
    • Detection angle horizontal
      220 - 220
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Acrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
    Texts
    • Function
      Switch-off pre-warning on dimmer inserts, With memory function for presence simulation, Teach function for response brightness via button, With keylock, Party function for switching on for 2 hours, Reset function (to factory setting)
    Reach distance
    • Max. transmission range frontally
      16 m
    • Max. transmission range sideways
      10 m

    Downloads

    • Image TRE510  | Hager

      Product Image TRE510

    • Product datasheet

      Image Hager Product data sheet TRE510  | Hager

      Hager Product data sheet TRE510

      Motion detector radio, IP55, surface mounted, white

      PDF
    • Installation manual

      Image Installation manual en-GB, fi-FI, it-IT, pl-PL 2010-07-02  | Hager

      Installation manual en-GB, fi-FI, it-IT, pl-PL 2010-07-02

      PDF
      10,88 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image Logiciel d'application ETS du TRE530  | Hager

      Logiciel d'application ETS du TRE530

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      309,06 kB
      Image Logiciel d'application ETS du TRE530  | Hager

      Logiciel d'application ETS du TRE530

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      275,06 kB
    • Application Guide

      Image Description d'application ETS TRE500_501_520_521_510_511_530_531  | Hager

      Description d'application ETS TRE500_501_520_521_510_511_530_531

      Application Guide en-GB, pl-PL 2020-01-01

      PDF
      979,54 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group