The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Building management system KNX
    • Push buttons & Sensors
    • Motion and presence detectors
    • TRE501
    EAN-Nr.
    3250617573382
    Packaging
    1 piece
    • KNX Radio - quicklink
    • Motion and presence detectors
    • See more

    Motion detector radio, with battery, IP55, anthacite TRE501

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector radio, with battery, IP55, anthacite

    TRE501

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Installation height
      4 - 4 m
    Settings
    • Supported configuration mode
      ETS, easy
    • Minimal duty cycle
      5 s
    Functions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      Yes
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Detection
    • Detection angle adjustable
      45 - 90 °
    • Detection angle horizontal
      220 - 220
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Acrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
    • Colour
      Anthracite grey
    • RAL code
      7016
    Texts
    • Function
      Switch-off pre-warning on dimmer inserts, With memory function for presence simulation, Teach function for response brightness via button, With keylock, Party function for switching on for 2 hours, Reset function (to factory setting)
    Reach distance
    • Max. transmission range frontally
      16 m
    • Max. transmission range sideways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration TRE501
    PDF

    Downloads

    • Image TRE501  | Hager

      Product Image TRE501

    • Product datasheet

      Image Hager Product data sheet TRE501  | Hager

      Hager Product data sheet TRE501

      Motion detector radio, with battery, IP55, anthacite

      PDF
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      232,75 kB
      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      211,47 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-23

      PDF
      392,28 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      85745285 - KNX radio timer quicklink, display, S.1/B.3/B.7, ant., matt
      85745285
      KNX radio timer quicklink, display, S.1/B.3/B.7, ant., matt
    • 2
      85656131 - KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy
      85656131
      KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, black glossy
    • 3
      85745288 - KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic
      85745288
      KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic
    • 4
      85656139 - KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, p. white glossy
      85656139
      KNX radio wall-transmitter 2gang flat solar quicklink, R.1/R.3, p. white glossy
    • 5
      85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85145188
      KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group