The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building management system KNX
    • System devices
    • System devices and interfaces
    • TRC120
    EAN
    3250615989147
    Packaging
    1 Piece
    • System devices and interfaces

    Gateway for burglar alarm radio LS / wired KNX TRC120

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gateway for burglar alarm radio LS / wired KNX

    TRC120

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Transmission mode
      Digital
    Functions
    • Analogue connection
      No
    Equipment
    • System interface
      Media coupler

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration TRC120
    PDF
    RoHS report TRC120
    PDF

    Downloads

    • Image TRC120  | Hager

      Product Image TRC120

    • Product datasheet

      Image Hager Product data sheet TRC120  | Hager

      Hager Product data sheet TRC120

      Gateway for burglar alarm radio LS / wired KNX

      PDF
    • KNX product database

      Image Logiciel d'application ETS du TRC120  | Hager

      Logiciel d'application ETS du TRC120

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

      KNXPROD
      68,74 kB
      Image Logiciel d'application ETS du TRC120  | Hager

      Logiciel d'application ETS du TRC120

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

      VD5
      70,88 kB
    • Application Guide

      Image Description d'application ETS TRC120C  | Hager

      Description d'application ETS TRC120C

      Application Guide en-GB, es-ES, fr-FR, de-DE, it-IT 2012-06-20

      PDF
      2,43 MB
    • Declaration of conformity

      Image Declaration of conformity International 2023-04-19  | Hager

      Declaration of conformity International 2023-04-19

      PDF
      316,29 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TXF121 - KNX interface for electrical energy meters
      TXF121
      KNX interface for electrical energy meters
    • 2
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
    • 3
      TYFS672D - Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
      TYFS672D
      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
    • 4
      TYFS121 - Router KNX/IP Secure, 1 module
      TYFS121
      Router KNX/IP Secure, 1 module
    • 5
      TYFS122 - Modular USB KNX Secure Interface
      TYFS122
      Modular USB KNX Secure Interface

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group