The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • TRB221A

Module 1 output for shutter/blinds flush mounted KNX TRB221A

EAN-Nr.
3250615989093
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Module 1 output for shutter/blinds flush mounted KNX

TRB221A

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Settings
  • Supported configuration mode
    ETS, easy
Connectivity
  • With bus system KNX radio
    Yes
Installation, mounting
  • Mounting on
    Flush mounting
Equipment
  • With switch for manual switch
    Yes
Materials
  • Colour
    Light grey
Electric current
  • Max. switching current
    5 A
Use conditions
  • Operating temperature
    0 - 45 °C
Connection
  • Cross-section flexible conductor
    0.5 - 2.5 mm²
  • Cross-section rigid conductor
    0.5 - 2.5 mm²
Capacity
  • Number of modules
    0
Texts
  • Function
    Easy additional functions: +6 scenes, repeater function, Reset function (to factory setting)
  • Type of connection
    With screw-in lift terminals

Downloads

  • Image TRB221A  | Hager

    Product Image TRB221A

  • Product datasheet

    Image Hager Product data sheet TRB221A  | Hager

    Hager Product data sheet TRB221A

    Module 1 output for shutter/blinds flush mounted KNX

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2014-01-10  | Hager

    Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2014-01-10

    PDF
    2,78 MB
  • Product attachment

    Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

    Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

    Product attachment International 2020-01-01

    PDF
    1,18 MB
  • KNX product database

    Image ETS Database for TRB221A  | Hager

    ETS Database for TRB221A

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

    KNXPROD
    309,75 kB
    Image ETS Database for TRB221A  | Hager

    ETS Database for TRB221A

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

    VD5
    347,30 kB
  • Application Guide

    Image Application description TRB221A  | Hager

    Application description TRB221A

    Application Guide en-GB 2014-10-22

    PDF
    1,60 MB
  • Function description

    Image TX100 Fonction description TRB221A_TRE221  | Hager

    TX100 Fonction description TRB221A_TRE221

    Function description en-GB 2020-01-01

    PDF
    1,28 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group