The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • TE331
    EAN
    3250617574051
    Packaging
    1 Piece

    Powerr consumption indicator KNX TE331

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Powerr consumption indicator KNX

    TE331

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Settings
    • Supported configuration mode
      ETS, easy
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Architecture
    • Bus system
      KNX
    Connectivity
    • With bus system Powernet
      No
    Electric current
    • Maximum measuring circuit current
      90 A
    • Bus current consumption data transfer
      15 mA
    Voltage
    • Operating voltage over bus
      21 - 32 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capacity
    • Number of modules
      6
    Installation, mounting
    • Mounting on
      DIN rail
    Texts
    • Terminal
      With connecting terminal for outside temperature sensor, With connecting terminal for remote communication input (only for France), With connecting terminal for tariff input (HT/NT), With mains connection terminals, With 2 connecting terminals of the reference phases for counter channel 2 and 3, 3x connecting terminals for current transformers

    Downloads

    • Image TE331  | Hager

      Product Image TE331

    • Product datasheet

      Image Hager Product data sheet TE331  | Hager

      Hager Product data sheet TE331

      Powerr consumption indicator KNX

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2011-06-07  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2011-06-07

      PDF
      1,99 MB
    • KNX product database

      Image ETS Database for TE331  | Hager

      ETS Database for TE331

      KNX product database en-GB, fr-FR, de-DE, pl-PL 2020-01-01

      KNXPROD
      88,93 kB
    • Application Guide

      Image Application description TE331  | Hager

      Application description TE331

      Application Guide en-GB, pl-PL 2014-11-28

      PDF
      2,23 MB
    • Function description

      Image Application description TE331  | Hager

      Application description TE331

      Function description en-GB 2013-01-15

      PDF
      2,69 MB
      Image Application description TE331  | Hager

      Application description TE331

      Function description en-GB 2012-03-02

      PDF
      2,64 MB
    • Declaration of conformity

      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      117,80 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group