The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • SVN413M

Latching 1NO Pushbutton + green Indicator light 230VAC SVN413M

EAN-Nr.
3250615721952
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Latching 1NO Pushbutton + green Indicator light 230VAC

SVN413M

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Equipment
  • Number of INV contacts
    0
  • Number of NC contacts
    0
  • Number of NO contacts
    1
  • With signal lamp
    Yes
Electric current
  • Momentary contact current
    16 A
  • Rated current
    16 A
Capacity
  • Number of modules
    1
Dimensions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    66 mm
Voltage
  • Rated insulation voltage Ui
    250 V
  • Rated operational voltage Ue
    230 - 230 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SVN413M
PDF
Hager RoHS report SVN413M
PDF

Downloads

  • Image SVN413M  | Hager

    Product Image SVN413M

  • Product datasheet

    Image Hager Product data sheet SVN413M  | Hager

    Hager Product data sheet SVN413M

    Latching 1NO Pushbutton + green Indicator light 230VAC

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group