The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Switching and signalling devices
  • Switches, push buttons and LED indicator lights
  • SVN123M
  • Modular protection devices

Orange LED Indicator light 230VAC SVN123M

EAN-Nr.
3250615721655
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Orange LED Indicator light 230VAC

SVN123M

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Capacity
  • Number of modules
    1
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insulation voltage Ui
    250 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Rated operational voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
Use conditions
  • Operating temperature
    -20 - 50 °C
  • Storage/transport temperature
    -40 - 80 °C
Connectivity
  • Type of connection
    Screw terminal
Connection
  • Cross-section flexible conductor
    0.75 - 6 mm²
  • Cross-section rigid conductor
    0.75 - 10 mm²
  • Type of lamp socket
    Fix
Power
  • Total power loss under IN
    0.80 W
  • Power per charging point
    0
Dimensions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    62 mm
Lighting
  • Type of lamp
    LED
Materials
  • Colour
    Orange
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SVN123M
PDF
Hager RoHS report SVN123M
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet SVN123M  | Hager

    Hager Product data sheet SVN123M

    Orange LED Indicator light 230VAC

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover our other products of this range

    5
  • 1
    SBN399 - 3-pole, 125A Modular Switch
    SBN399
    3-pole, 125A Modular Switch
  • 2
    SBN432 - 4-pole, 32A Modular Switch
    SBN432
    4-pole, 32A Modular Switch
  • 3
    SVN391M - Impulse 1NO + 1NC Double Pushbutton
    SVN391M
    Impulse 1NO + 1NC Double Pushbutton
  • 4
    SBN380 - 3-pole, 80A Modular Switch
    SBN380
    3-pole, 80A Modular Switch
  • 5
    SVN121M - Green LED Indicator light 230VAC
    SVN121M
    Green LED Indicator light 230VAC

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group