The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • ST310
    EAN-Nr.
    3250615512246
    Packaging
    1 piece

    Safety Transformer 20VA 24A ST310

    No longer available

    Follow-up products :

    ST312

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Safety Transformer 20VA 24A

    ST310

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Output voltage
      24 - 24 V
    • Output voltage 2
      24 V
    • Rated operational voltage Ue
      230 - 230 V
    • Rated insulation voltage Ui
      4,000 V
    Power
    • Power consumption (VA)
      20 VA
    Frequency
    • Frequency
      50 - 50 Hz
    Capacity
    • Number of modules
      4
    Dimensions
    • Height
      85 mm
    • Width
      70 mm
    • Depth
      58 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Temperature protection
      Yes
    Equipment
    • Is short-circuit protected
      Yes
    • On/off switch
      No
    Connection
    • Cross-section flexible conductor
      4 mm²
    • Cross-section rigid conductor
      6 mm²

    Downloads

    • Image ST310  | Hager

      Product Image ST310

    • Product datasheet

      Image Hager Product data sheet ST310  | Hager

      Hager Product data sheet ST310

      Safety Transformer 20VA 24A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,90 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group