The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SP936
    EAN-Nr.
    3250615669360
    Packaging
    1 piece

    Decoupling coil 35A SP936

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Decoupling coil 35A

    SP936

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Installation, mounting
    • Mounting on
      DIN rail
    • Nominal tightening torque
      5 - 5 Nm
    Capacity
    • Number of modules
      2
    Voltage
    • Rated operational voltage Ue
      500 - 500 V
    Dimensions
    • Height
      90 mm
    • Width
      35 mm
    • Depth
      64 mm
    Use conditions
    • Operating temperature
      -40 - 40 °C

    Downloads

    • Image SP936  | Hager

      Product Image SP936

    • Product datasheet

      Image Hager Product data sheet SP936  | Hager

      Hager Product data sheet SP936

      Decoupling coil 35A

      PDF
    • Installation manual

      Image Notice parafoudre SP 936  | Hager

      Notice parafoudre SP 936

      Installation manual en-GB, fr-FR, de-DE, nl-NL 2020-01-01

      PDF
      46,31 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group