Socket 16A 2P+E Fr SN216
EAN-Nr.
3250615642165
Packaging
4 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Electric current
-
Rated current16 A
Voltage
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourLight grey
-
RAL code7035
Dimensions
-
Height75 mm
-
Width43.75 mm
-
Depth61 mm
-
Number of units1
Connection
-
Connector/plug typePlug clamp
Installation, mounting
-
Mounting onDIN rail
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Rotated central insertNo
-
With hinged lidNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2.50
Safety
-
With enhanced contact protectionNo
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SN216
Socket 16A 2P+E Fr
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF103,73 kB
More documentation