The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • SL20080915D1

Device carrier empty for support web devices for SL20080 Alu SL20080915D1

EAN-Nr.
4012740852777
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Device carrier empty for support web devices for SL20080 Alu

SL20080915D1

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
SL20080AD1
SL20080AD1
acc.box coupling SL20080 alu
Add to a list
Add to a list

Compatible products

  • Referenced by 1 products available

Referenced by

  • SL2008025D1

    skirting trunking lid LED SL 20x80 aluminum

    0.00 €  / *

Technical characteristics

Accessories
  • Pre-equipped with
    Empty
Dimensions
  • Height
    130 mm
  • Width
    20 mm
  • Depth
    48 mm
  • Length
    130 mm
Equipment
  • Empty socket box
    No
Materials
  • Material
    Plastic
  • Colour
    Aluminium
Safety
  • Ingress Protection (IP) class
    IP40
  • Impact resistance IK
    IK07
Use conditions
  • Operating temperature
    5 - 60 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Skirting trunking SL (containing 30% recycled PVC in trunking base and cover)
PDF
406,73 kB
Hager RoHS report SL20080915D1
PDF
Hager REACH declaration SL20080915D1
PDF

Downloads

  • Image SL20080915D1  | Hager

    Product Image SL20080915D1

  • Product datasheet

    Image Hager Product data sheet SL20080915D1  | Hager

    Hager Product data sheet SL20080915D1

    Device carrier empty for support web devices for SL20080 Alu

    PDF
  • Instruction manual

    Image Instruction manual International 2012-03-20  | Hager

    Instruction manual International 2012-03-20

    PDF
    1,20 MB
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group