The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • SL200801LED

Skirting trunking base LED with 2 compartments + 1 compartment for LED tube, PVC SL200801LED

EAN-Nr.
4012740980258
Packaging
18 Meters

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Skirting trunking base LED with 2 compartments + 1 compartment for LED tube, PVC

SL200801LED

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    80 mm
  • Width
    20 mm
  • Length
    2,000 mm
Materials
  • Material
    Polyvinylchloride (PVC)
  • Colour
    Black
Safety
  • Impact resistance IK
    IK07
  • Ingress Protection (IP) class
    IP40

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
Hager REACH declaration SL200801LED
PDF
Hager RoHS report SL200801LED
PDF

Downloads

  • Image SL200801LED  | Hager

    Product Image SL200801LED

  • Product datasheet

    Image Hager Product data sheet SL200801LED  | Hager

    Hager Product data sheet SL200801LED

    Skirting trunking base LED with 2 compartments + 1 compartment for LED tube, PVC

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group