The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SBN299N
    EAN-Nr.
    3250615512673
    Packaging
    6 Pieces

    2-pole, 125A Modular Switch SBN299N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 125A Modular Switch

    SBN299N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available

    Complete your system

    • Locking interlocking functions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Architecture
    • Number of poles
      2
    • Control/operation element
      Toggle
    • Type of pole
      2P
    Electric current
    • Rated current IN
      125 A
    • Breaking capacity 400 V AC23A
      2,115 A
    • Acceptable current rating AC21 category A
      125 A
    • Acceptable current rating AC21 category B
      125 A
    • Acceptable current rating AC22 category A
      125 A
    • Acceptable current rating AC22 category B
      125 A
    • Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-3
      2.11 kA
    • Rated short-time withstand current Icw 1s IEC 60947
      1.50 kA
    Installation, mounting
    • Nominal tightening torque
      3.60 - 3.60 Nm
    • Type of bottom connection for modular devices
      Screw terminal
    Voltage
    • Rated operational voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      440 V
    • Rated impulse withstand voltage Uimp
      6,000 V
    Capacity
    • Number of modules
      2
    Safety
    • Ingress Protection (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Equipment
    • Number of NO contacts
      2
    Use conditions
    • Operating temperature
      -20 - 70 °C
    • Storage/transport temperature
      -40 - 80 °C
    Connection
    • Cross-section flexible conductor
      6 - 35 mm²
    • Cross-section rigid conductor
      6 - 50 mm²
    Endurance
    • Number of mechanical operations
      40,000
    • Electrical durability at nominal load in AC21 in operating cycles
      2,500
    • Electrical durability at nominal load in AC22 in operating cycles
      2,500
    Power
    • Power dissipation at IN
      16 W
    • Power loss per pole at In
      8 W
    Connectivity
    • Down connection alignment for modular devices
      Aligned terminal
    • Top connection alignment for modular devices
      Aligned terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SBN299N
    PDF
    RoHS report SBN299N
    PDF

    Downloads

    • Image SBN299N  | Hager

      Product Image SBN299N

    • Product datasheet

      Image Hager Product data sheet SBN299N  | Hager

      Hager Product data sheet SBN299N

      2-pole, 125A Modular Switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-28

      PDF
      931,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-01-31

      PDF
      311,88 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group