The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Switching and signalling devices
    • Switches, push buttons and LED indicator lights
    • SBN241N
    EAN-Nr.
    3250615513915
    Packaging
    6 Pieces
    • Switches, push buttons and LED indicator lights

    2-pole, 40A Modular Switch with big terminals SBN241N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 40A Modular Switch with big terminals

    SBN241N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Architecture
    • Number of poles
      2
    • Type of pole
      2P
    Electric current
    • Rated current
      40 A
    • Acceptable current rating AC21 category A
      40 A
    • Acceptable current rating AC21 category B
      40 A
    • Acceptable current rating AC22 category A
      40 A
    • Acceptable current rating AC22 category B
      40 A
    • Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-3
      0.846 kA
    • Rated short-time withstand current Icw 1s IEC 60947
      0.60 kA
    Installation, mounting
    • Nominal tightening torque
      2.8 - 2.8 Nm
    • Type of bottom connection for modular devices
      Screw terminal
    Voltage
    • Rated operational voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      440 V
    • Rated impulse withstand voltage Uimp
      6,000 V
    Capacity
    • Number of modules
      2
    Safety
    • Ingress Protection (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Equipment
    • Number of NO contacts
      2
    Use conditions
    • Operating temperature
      -20 - 70 °C
    • Storage/transport temperature
      -40 - 80 °C
    Connection
    • Cross-section flexible conductor
      6 - 35 mm²
    • Cross-section rigid conductor
      6 - 50 mm²
    Endurance
    • Number of mechanical operations
      60,000
    • Electrical durability at nominal load in AC21 in operating cycles
      5,000
    • Electrical durability at nominal load in AC22 in operating cycles
      5,000
    Power
    • Total power loss under IN
      2.2 W
    • Power loss per pole at In
      1.1 W
    Connectivity
    • Down connection alignment for modular devices
      Aligned terminal
    • Top connection alignment for modular devices
      Aligned terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration SBN241N
    PDF
    Hager RoHS report SBN241N
    PDF

    Downloads

    • Image SBN241N  | Hager

      Product Image SBN241N

    • Product datasheet

      Image Hager Product data sheet SBN241N  | Hager

      Hager Product data sheet SBN241N

      2-pole, 40A Modular Switch with big terminals

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-02-06

      PDF
      990,73 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SBN116 - 1-pole, 16A Modular Switch
      SBN116
      1-pole, 16A Modular Switch
    • 2
      SVN125M - Clear LED Indicator light 230VAC
      SVN125M
      Clear LED Indicator light 230VAC
    • 3
      SVN121M - Green LED Indicator light 230VAC
      SVN121M
      Green LED Indicator light 230VAC
    • 4
      SBN333 - 3-pole, 32A Modular Switch with big terminals
      SBN333
      3-pole, 32A Modular Switch with big terminals
    • 5
      SBN332 - 3-pole, 32A Modular Switch
      SBN332
      3-pole, 32A Modular Switch

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group