The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SBN225N
    EAN-Nr.
    3250615510662
    Packaging
    12 Pieces

    2-pole, 25A Modular Switch SBN225N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 25A Modular Switch

    SBN225N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available

    Complete your system

    • Locking interlocking functions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Architecture
    • Number of poles
      2
    • Control/operation element
      Toggle
    • Type of pole
      2P
    Electric current
    • Rated current IN
      25 A
    • Acceptable current rating AC21 category A
      25 A
    • Acceptable current rating AC21 category B
      25 A
    • Acceptable current rating AC22 category A
      25 A
    • Acceptable current rating AC22 category B
      25 A
    • Rated short-circuit making capacity Icm under 240 V AC according to IEC 60947-3
      0.52 kA
    • Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-3
      0.52 kA
    • Rated short-time withstand current Icw 1s IEC 60947
      0.37 kA
    • Rated conditional short-circuit current Inc with fuse according to IEC/EN 60669-2-4
      3000A/50A gG
    Installation, mounting
    • Nominal tightening torque
      1.80 - 1.80 Nm
    • Type of bottom connection for modular devices
      Screw terminal
    Voltage
    • Rated operational voltage Ue
      240 - 240 V
    • Rated insulation voltage Ui
      440 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    Capacity
    • Number of modules
      1
    Safety
    • Ingress Protection (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      68 mm
    Equipment
    • Number of NO contacts
      2
    Use conditions
    • Operating temperature
      -20 - 70 °C
    • Storage/transport temperature
      -40 - 80 °C
    Connection
    • Cross-section flexible conductor
      1.5 - 10 mm²
    • Cross-section rigid conductor
      1.5 - 16 mm²
    Endurance
    • Number of mechanical operations
      200,000
    • Electrical durability at nominal load in AC21 in operating cycles
      25,000
    • Electrical durability at nominal load in AC22 in operating cycles
      25,000
    Power
    • Power dissipation at IN
      1.80 W
    • Power loss per pole at In
      0.90 W
    Connectivity
    • Down connection alignment for modular devices
      Shifted terminal
    • Top connection alignment for modular devices
      Shifted terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SBN225N
    PDF
    RoHS report SBN225N
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet SBN225N  | Hager

      Hager Product data sheet SBN225N

      2-pole, 25A Modular Switch

      PDF
    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,23 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group