The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SB425
    EAN-Nr.
    3250615524256
    Packaging
    1 piece

    Switch 4X25A 400V POS IND SB425

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch 4X25A 400V POS IND

    SB425

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Number of poles
      4
    • Type of pole
      4P
    Electric current
    • Rated current
      25 A
    • Rated conditional short-circuit current Icc with gl-gG fuses
      10 kA
    • Acceptable current rating AC22 category A
      25 A
    Installation, mounting
    • Nominal tightening torque
      2.90 - 2.90 Nm
    Voltage
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      3,000 V
    Capacity
    • Number of modules
      2
    Safety
    • Ingress Protection (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Height
      85 mm
    • Width
      36 mm
    • Depth
      72 mm
    Equipment
    • Number of NO contacts
      4
    • Number of NC contacts
      0
    Use conditions
    • Operating temperature
      -10 - 50 °C
    • Storage/transport temperature
      -40 - 80 °C
    Connection
    • Cross-section flexible conductor
      10 mm²
    • Cross-section rigid conductor
      16 mm²
    Endurance
    • Number of mechanical operations
      150,000
    • Electrical durability at nominal load in AC22 in operating cycles
      30,000
    Power
    • Total power loss under IN
      3.60 W

    Downloads

    • Image SB425  | Hager

      Product Image SB425

    • Product datasheet

      Image Hager Product data sheet SB425  | Hager

      Hager Product data sheet SB425

      Switch 4X25A 400V POS IND

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group