The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • S157-22X

Heat detector, radio, 10 year lithium battery S157-22X

EAN-Nr.
3599430010095
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Heat detector, radio, 10 year lithium battery

S157-22X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • Connectable
    Yes
  • Radio connection optional
    No
  • Connectivity type
    Radio TwinBand
Power supply
  • Supply voltage
    Lithium battery 6 V
Equipment
  • Sounder volume
    85 dB
Dimensions
  • Diameter
    116 mm
  • Height
    49 mm
Battery
  • Battery life
    10 years non-replaceable lithium battery
Safety
  • Ingress Protection (IP) class
    IP22
Use conditions
  • Operating temperature
    -10 - 65 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration S157-22X
PDF

Downloads

  • Image S157-22X  | Hager

    Product Image S157-22X

  • Product datasheet

    Image Hager Product data sheet S157-22X  | Hager

    Hager Product data sheet S157-22X

    Heat detector, radio, 10 year lithium battery

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-23  | Hager

    Instruction manual en-GB 2018-03-23

    PDF
    685,88 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group