The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • RLF001X

Alarm pendant RLF001X

EAN-Nr.
3599430009235
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Alarm pendant

RLF001X

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Depth
    14 mm
  • Width
    37 mm
Use conditions
  • Operating temperature
    -25 - 70 °C
Safety
  • Ingress Protection (IP) class
    IP67

Downloads

  • Image RLF001X  | Hager

    Product Image RLF001X

  • Product datasheet

    Image Hager Product data sheet RLF001X  | Hager

    Hager Product data sheet RLF001X

    Alarm pendant

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group