The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • REW112X
    EAN
    3599430011276
    Packaging
    1 Piece

    Housing size 2 flush-mounted for door station stainless steel one REW112X

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Housing size 2 flush-mounted for door station stainless steel one

    REW112X

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    REQ006X
    REQ006X
    Door station AUDIO 6/1 2-wire stainless steel matt one
    Add to a list
    Add to a list
    REQ506X
    REQ506X
    Door station VIDEO 6/1 2-wire stainless steel matt one
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • REQ006X

      Door station AUDIO 6/1 2-wire stainless steel matt one

      €0.00  / *
    • REQ506X

      Door station VIDEO 6/1 2-wire stainless steel matt one

      €0.00  / *

    Technical properties

    Materials
    • Material
      Metal, Stainless steel
    • Treatment
      Untreated
    Dimensions
    • Width
      92 mm
    • Height
      270.20 mm
    • Depth
      47 mm
    • Number of units
      1
    Installation, mounting
    • Mounting on
      Flush mounting
    Functions
    • Theft protection integratable
      No
    Texts
    • Installation mode
      With extendible wall anchors

    Downloads

    • Image REW112X  | Hager

      Product Image REW112X

    • Product datasheet

      Image Hager Product data sheet REW112X  | Hager

      Hager Product data sheet REW112X

      Housing size 2 flush-mounted for door station stainless steel one

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group