LED status indication module built-in 2-wire stainless steel matt one/modesta REU790X
EAN-Nr.
3599430013218
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
ColourStainless steel
-
MaterialMetal
-
Surface finishMatt
Dimensions
-
Height85 mm
-
Width85 mm
Voltage
-
Operating voltage24 - 24 V
Compatibility
-
Installation technique for door communication2-wire
Controls and indicators
-
Number of call buttons0
Functions
-
FunctionInform
Settings
-
Number of users0
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-30 - 80 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation