Video Modul, flush-mounted, 2wires, stainless steel, Modesta REU610X
EAN-Nr.
3599430013171
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Mounting typeBuilt in installation
Materials
-
ColourBlack
-
Surface finishGlossy
-
MaterialMetal, Plastic
Controls and indicators
-
Number of call buttons0
Voltage
-
Operating voltage24 - 24 V
Dimensions
-
Height85 mm
-
Width85 mm
-
Depth23 mm
-
Camera dome diameter33 mm
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-30 - 80 °C
Power
-
Power consumption during operation2.40 VA
-
Power consumption standby0.24 W
Functions
-
FunctionViewing
Connection
-
Conductor cross-section0 - 0 mm²
Equipment
-
Modular constructionYes
Texts
-
Installation modeInstallation in surface-mounted or flush-mounted housings
-
JunctionPluggable connection terminal block with screw terminals, Connection for module Connecting cable
-
LightingInvisible, glare-free IR LED night lighting
-
ProtectionLoudspeaker and microphone protected against sabotage
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet REU610X
Video Modul, flush-mounted, 2wires, stainless steel, Modesta
PDF -
Instruction manual
Instruction manual en-GB 2017-12-22
PDF6,31 MB
Instruction manual en-GB 2023-03-27
PDF1,01 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2022-10-13
PDF203,42 kB
More documentation