The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REU510X

VIDEO insert replacement built-in 2-wire for one REU510X

EAN-Nr.
3599430013157
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

VIDEO insert replacement built-in 2-wire for one

REU510X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • Mounting type
    Built in installation
Materials
  • Colour
    Black
  • Material
    Metal, Plastic
Controls and indicators
  • Number of call buttons
    0
Voltage
  • Operating voltage
    24 - 24 V
Dimensions
  • Height
    103 mm
  • Width
    85 mm
  • Depth
    36 mm
  • Camera dome diameter
    33 mm
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -30 - 80 °C
Functions
  • Function
    Viewing
Connection
  • Conductor cross-section
    0 - 0 mm²
Equipment
  • Modular construction
    No
Texts
  • Installation mode
    Installation in surface-mounted or flush-mounted housings
  • Junction
    Pluggable connection terminal block with screw terminals, Connection for module Connecting cable
  • Lighting
    Invisible, glare-free IR LED night lighting
  • Protection
    Loudspeaker and microphone protected against sabotage

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration REU510X
PDF
Hager RoHS report REU510X
PDF

Downloads

  • Image REU510X  | Hager

    Product Image REU510X

  • Product datasheet

    Image Hager Product data sheet REU510X  | Hager

    Hager Product data sheet REU510X

    VIDEO insert replacement built-in 2-wire for one

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2017-12-22  | Hager

    Instruction manual en-GB 2017-12-22

    PDF
    6,31 MB
    Image Instruction manual en-GB 2023-03-27  | Hager

    Instruction manual en-GB 2023-03-27

    PDF
    1,01 MB
  • Installation manual

    Image Installation manual en-GB 2015-04-23  | Hager

    Installation manual en-GB 2015-04-23

    PDF
    6,84 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2022-10-18

    PDF
    202,63 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group