Audio Modul, flush-mounted, 2wires, stainless steel, Modesta REU410X
EAN-Nr.
3599430013133
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Mounting typeBuilt in installation
Materials
-
Surface finishMatt
-
MaterialMetal
Controls and indicators
-
Number of call buttons0
Voltage
-
Operating voltage24 - 24 V
Dimensions
-
Height85 mm
-
Width85 mm
-
Depth21 mm
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-30 - 80 °C
Connection
-
Conductor cross-section0 - 0 mm²
Equipment
-
Modular constructionYes
Texts
-
Installation modeInstallation in surface-mounted or flush-mounted housings
-
JunctionPluggable connection terminal block with screw terminals, Connection for module Connecting cable
-
ProtectionLoudspeaker and microphone protected against sabotage
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation