The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • REU044X
    EAN-Nr.
    3599430013027
    Packaging
    1 piece

    Call push-button with LED name plate 4/1 built-in 2-wire one REU044X

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Call push-button with LED name plate 4/1 built-in 2-wire one

    REU044X

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      85 mm
    • Width
      85 mm
    Voltage
    • Operating voltage
      24 - 24 V
    Compatibility
    • Installation technique for door communication
      IP
    Controls and indicators
    • Closing time call button
      3 s
    • Number of call buttons
      4
    Functions
    • Function
      Ringing
    Settings
    • Number of users
      4
    Use conditions
    • Operating temperature
      -20 - 55 °C
    • Storage/transport temperature
      -30 - 80 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration REU044X
    PDF
    RoHS report REU044X
    PDF

    Downloads

    • Image REU044X  | Hager

      Product Image REU044X

    • Product datasheet

      Image Hager Product data sheet REU044X  | Hager

      Hager Product data sheet REU044X

      Call push-button with LED name plate 4/1 built-in 2-wire one

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2022-10-11

      PDF
      256,37 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group