The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REU041X

Call push-button with LED name plate 1/1 built-in 2-wire one REU041X

EAN-Nr.
3599430012983
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Call push-button with LED name plate 1/1 built-in 2-wire one

REU041X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    85 mm
  • Width
    85 mm
Voltage
  • Operating voltage
    24 - 24 V
Compatibility
  • Installation technique for door communication
    IP
Controls and indicators
  • Closing time call button
    3 s
  • Number of call buttons
    1
Functions
  • Function
    Ringing
Settings
  • Number of users
    1
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -30 - 80 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration REU041X
PDF
Hager RoHS report REU041X
PDF

Downloads

  • Image REU041X  | Hager

    Product Image REU041X

  • Product datasheet

    Image Hager Product data sheet REU041X  | Hager

    Hager Product data sheet REU041X

    Call push-button with LED name plate 1/1 built-in 2-wire one

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2022-10-07

    PDF
    252,64 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group