The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REU021X

Call push-button semi module 1/1 with LED name plate built-in 2-wire one REU021X

EAN-Nr.
3599430013041
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Call push-button semi module 1/1 with LED name plate built-in 2-wire one

REU021X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    49 mm
  • Width
    85 mm
Voltage
  • Operating voltage
    24 - 24 V
Compatibility
  • Installation technique for door communication
    2-wire
Controls and indicators
  • Closing time call button
    3 s
  • Number of call buttons
    1
Functions
  • Function
    Ringing
Settings
  • Number of users
    1
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -30 - 80 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration REU021X
PDF
Hager RoHS report REU021X
PDF

Downloads

  • Image REU021X  | Hager

    Product Image REU021X

  • Product datasheet

    Image Hager Product data sheet REU021X  | Hager

    Hager Product data sheet REU021X

    Call push-button semi module 1/1 with LED name plate built-in 2-wire one

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-18

    PDF
    251,02 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group