The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • REN610X
    EAN
    3599430013539
    Packaging
    1 Piece

    VIDEO module built-in 2-wire stainless steel matt modesta REN610X

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    VIDEO module built-in 2-wire stainless steel matt modesta

    REN610X

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • D-Sub coupler 3 products available

    Complete your system

    • D-Sub coupler
    • REH301X

      Module connecting cable 89 mm REN Modesta

      €0.00  / *
    • REH302X

      Module connecting cable 335 mm REN Modesta

      €0.00  / *
    • REH305X

      Module connecting cable 420 mm REN Modesta

      €0.00  / *

    Technical properties

    Connectivity
    • Mounting type
      Built in installation
    Materials
    • Surface finish
      Matt
    • Material
      Metal, Stainless steel
    Controls and indicators
    • Number of call buttons
      0
    Voltage
    • Operating voltage
      24 - 24 V
    Dimensions
    • Height
      120 mm
    • Width
      120 mm
    • Depth
      36 mm
    • Camera dome diameter
      33 mm
    Use conditions
    • Operating temperature
      -20 - 55 °C
    • Storage/transport temperature
      -30 - 80 °C
    Power
    • Power consumption during operation
      5.80 VA
    • Power consumption standby
      0.14 W
    Functions
    • Function
      Viewing
    Compatibility
    • Installation technique for door communication
      2-wire
    Connection
    • Conductor cross-section
      0 - 0 mm²
    Equipment
    • Modular construction
      Yes
    Texts
    • Installation mode
      Installation in surface-mounted or flush-mounted housings
    • Junction
      Pluggable connection terminal block with screw terminals, Connection for module Connecting cable
    • Lighting
      Invisible, glare-free IR LED night lighting
    • Protection
      Loudspeaker and microphone protected against sabotage

    Downloads

    • Image REN610X  | Hager

      Product Image REN610X

    • Product datasheet

      Image Hager Product data sheet REN610X  | Hager

      Hager Product data sheet REN610X

      VIDEO module built-in 2-wire stainless steel matt modesta

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2017-12-22  | Hager

      Instruction manual en-GB 2017-12-22

      PDF
      6,31 MB
      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2022-10-13

      PDF
      203,42 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group