The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REN233X

Fingerprint read mod with control device built-in/RMD stainless st matt modesta REN233X

EAN-Nr.
3599430013669
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Fingerprint read mod with control device built-in/RMD stainless st matt modesta

REN233X

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Equipment
  • Number of simultaneous access Ids
    99
Voltage
  • Operating voltage at AC 50 Hz
    8 - 24 V
  • Operating voltage at AC 60 Hz
    8 - 24 V
Use conditions
  • Operating temperature
    -20 - 70 °C

Downloads

  • Image REN233X  | Hager

    Product Image REN233X

  • Product datasheet

    Image Hager Product data sheet REN233X  | Hager

    Hager Product data sheet REN233X

    Fingerprint read mod with control device built-in/RMD stainless st matt modesta

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
  • Installation manual

    Image Manual for REN233X - Fingerprint reader module (EN, 2019-09)  | Hager

    Manual for REN233X - Fingerprint reader module (EN, 2019-09)

    Installation manual en-GB 2019-09-18

    PDF
    4,17 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2022-10-18

    PDF
    202,65 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group