The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REN231X

Mod for third-party product reader module built-in stainless steel matt modesta REN231X

EAN-Nr.
3599430013560
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Mod for third-party product reader module built-in stainless steel matt modesta

REN231X

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Colour
    Stainless steel
  • Material
    Metal, Stainless steel
Dimensions
  • Height
    120 mm
  • Width
    120 mm
Connectivity
  • Signalling
    Buzzer
Voltage
  • Operating voltage at AC 60 Hz
    12 - 12 V
Controls and indicators
  • Number of call buttons
    0
Functions
  • Access control system
    Transponder reader

Downloads

  • Image REN231X  | Hager

    Product Image REN231X

  • Product datasheet

    Image Hager Product data sheet REN231X  | Hager

    Hager Product data sheet REN231X

    Mod for third-party product reader module built-in stainless steel matt modesta

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity en-GB, de-DE 2021-10-15

    PDF
    201,70 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group