The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • REN230X
    EAN-Nr.
    3599430013553
    Packaging
    1 piece

    Transponder reader module built-in stainless steel matt modesta REN230X

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Transponder reader module built-in stainless steel matt modesta

    REN230X

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Electronic data medium for switchgear 2 products available

    Complete your system

    • Electronic data medium for switchgear
    • REH216X

      Transponder card 10 items white

      €0.00  / *
    • REH214X

      Transponder key chain 10 items black

      €0.00  / *

    Technical characteristics

    Dimensions
    • Height
      120 mm
    • Width
      120 mm
    • Depth
      31 mm
    Materials
    • Colour
      Stainless steel
    • Treatment
      Brushed
    • Material
      Metal, Stainless steel
    Equipment
    • Number of simultaneous access Ids
      200
    • Contact less
      Yes
    • Stand-alone
      Yes
    • Change over contact potential free
      max. 24V/1A
    Voltage
    • Operating voltage DC
      12 - 24 V
    • Operating voltage at AC 50 Hz
      12 - 15 V
    • Operating voltage at AC 60 Hz
      12 - 15 V
    Texts
    • Installation mode
      Mounting in MODESTA frame
    • Junction
      Potential-free changeover contact 24 V/1 A
    • Main functions
      Access control via RFID transponder, Selective deleting of single ID cards, Stand-alone operation without further control unit, Memory slot for up to 200 ID cards/transponders
    • Reader unit
      Behind flush-fitting acrylic glass pane, Wound "radio key" symbol, 2x digit LED display for indication of active storage space
    • Voltage
      Without PoE power supply
    Power
    • Current consumption
      200 mA
    Functions
    • Access control system
      Transponder reader
    Connection
    • Conductor cross-section
      0 - 0 mm²
    Connectivity
    • Connectable
      No
    Installation, mounting
    • Mounting on
      Flush mounting
    Use conditions
    • Operating temperature
      -20 - 55 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration REN230X
    PDF
    RoHS report REN230X
    PDF

    Downloads

    • Image REN230X  | Hager

      Product Image REN230X

    • Product datasheet

      Image Hager Product data sheet REN230X  | Hager

      Hager Product data sheet REN230X

      Transponder reader module built-in stainless steel matt modesta

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group