The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REN090X

Status indication module built-in 2-wire stainless steel matt modesta REN090X

EAN-Nr.
3599430013454
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Status indication module built-in 2-wire stainless steel matt modesta

REN090X

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • D-Sub coupler 3 products available

Complete your system

  • D-Sub coupler
  • REH301X

    Module connecting cable 89 mm REN Modesta

    0.00 €  / *
  • REH302X

    Module connecting cable 335 mm REN Modesta

    0.00 €  / *
  • REH305X

    Module connecting cable 420 mm REN Modesta

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    Stainless steel
  • Material
    Metal
  • Surface finish
    Matt
Dimensions
  • Height
    120 mm
  • Width
    120 mm
  • Built-in depth
    22.50 mm
Voltage
  • Operating voltage
    24 - 24 V
Controls and indicators
  • Number of call buttons
    0
Functions
  • Function
    Inform
Settings
  • Number of users
    0
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -30 - 80 °C

Downloads

  • Image REN090X  | Hager

    Product Image REN090X

  • Product datasheet

    Image Hager Product data sheet REN090X  | Hager

    Hager Product data sheet REN090X

    Status indication module built-in 2-wire stainless steel matt modesta

    PDF
  • Product attachment

    Image WEEE symbol information  | Hager

    WEEE symbol information

    Product attachment fr-FR, de-DE, en-GB, nl-NL, it-IT, es-ES, pt-PT, pl-PL, ru-RU, da-DK, lt-LT, hu-HU, fi-FI, sv-SE, nn-NO, cs-CZ 2017-03-28

    PDF
    604,07 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2022-10-06

    PDF
    244,10 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group