The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REM205X

modular Frame 4/2 with housing wall-mounted stainless steel matt REM205X

EAN-Nr.
3599430014147
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

modular Frame 4/2 with housing wall-mounted stainless steel matt

REM205X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Colour
    Stainless steel
  • Surface finish
    Matt
  • Material
    Metal, Stainless steel
Dimensions
  • Height
    310 mm
  • Width
    300 mm
  • Depth
    48 mm
Installation, mounting
  • Mounting on
    Surface mounting
Safety
  • Impact resistance IK
    IK07
  • Ingress Protection (IP) class
    IP54
Equipment
  • Modular construction
    Yes
Weight
  • Weight
    2,690 g
Texts
  • Protection
    Dismantling protection by key for ESTA/MODESTA, surface-mounted

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration REM205X
PDF
Hager RoHS report REM205X
PDF

Downloads

  • Image REM205X  | Hager

    Product Image REM205X

  • Product datasheet

    Image Hager Product data sheet REM205X  | Hager

    Hager Product data sheet REM205X

    modular Frame 4/2 with housing wall-mounted stainless steel matt

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group