modular Frame 1/1 with housing flush-mounted stainless steel matt REM101X
Technical characteristics
Materials
-
ColourStainless steel
-
Surface finishMatt
-
MaterialMetal, Stainless steel
Dimensions
-
Height180 mm
-
Width155 mm
-
Dimensions front plate (H x W x D)155 mm, 180 mm, 2 mm
-
Dimensions of flush-mounted housing (H x W x D)135 mm, 155 mm, 55 mm
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP54
Equipment
-
Modular constructionYes
Weight
-
Weight739 g
Texts
-
ProtectionDismantling protection by screws special ZY
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet REM101X
modular Frame 1/1 with housing flush-mounted stainless steel matt
PDF -
Instruction manual
Instruction manual en-GB 2018-03-06
PDF396,80 kB
More documentation