Sub-line coupler inclusiv power supply 2wire video bus system RMD REK350X
EAN-Nr.
3599430029530
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Capacity
-
Number of modules10
Installation, mounting
-
Mounting onDIN rail
Use conditions
-
Operating temperature5 - 40 °C
-
Storage/transport temperature-20 - 60 °C
Materials
-
ColourLight grey
Safety
-
Ingress Protection (IP) classIP20
Connection
-
Conductor cross-section0 - 0 mm²
Functions
-
FunctionExtending
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation