{ "*": { "Magento_PageBuilder/js/widget-initializer": { "config": {"[data-content-type=\"slider\"][data-appearance=\"default\"]":{"Magento_PageBuilder\/js\/content-type\/slider\/appearance\/default\/widget":false},"[data-content-type=\"map\"]":{"Magento_PageBuilder\/js\/content-type\/map\/appearance\/default\/widget":false},"[data-content-type=\"row\"]":{"Magento_PageBuilder\/js\/content-type\/row\/appearance\/default\/widget":false},"[data-content-type=\"tabs\"]":{"Magento_PageBuilder\/js\/content-type\/tabs\/appearance\/default\/widget":false},"[data-content-type=\"slide\"]":{"Magento_PageBuilder\/js\/content-type\/slide\/appearance\/default\/widget":{"buttonSelector":".pagebuilder-slide-button","showOverlay":"hover","dataRole":"slide"}},"[data-content-type=\"banner\"]":{"Magento_PageBuilder\/js\/content-type\/banner\/appearance\/default\/widget":{"buttonSelector":".pagebuilder-banner-button","showOverlay":"hover","dataRole":"banner"}},"[data-content-type=\"buttons\"]":{"Magento_PageBuilder\/js\/content-type\/buttons\/appearance\/inline\/widget":false},"[data-content-type=\"products\"][data-appearance=\"carousel\"]":{"Magento_PageBuilder\/js\/content-type\/products\/appearance\/carousel\/widget":false}}, "breakpoints": {"desktop":{"label":"Desktop","stage":true,"default":true,"class":"desktop-switcher","icon":"Magento_PageBuilder::css\/images\/switcher\/switcher-desktop.svg","conditions":{"min-width":"1024px"},"options":{"products":{"default":{"slidesToShow":"5"}}}},"tablet":{"conditions":{"max-width":"1024px","min-width":"768px"},"options":{"products":{"default":{"slidesToShow":"4"},"continuous":{"slidesToShow":"3"}}}},"mobile":{"label":"Mobile","stage":true,"class":"mobile-switcher","icon":"Magento_PageBuilder::css\/images\/switcher\/switcher-mobile.svg","media":"only screen and (max-width: 768px)","conditions":{"max-width":"768px","min-width":"640px"},"options":{"products":{"default":{"slidesToShow":"3"}}}},"mobile-small":{"conditions":{"max-width":"640px"},"options":{"products":{"default":{"slidesToShow":"2"},"continuous":{"slidesToShow":"1"}}}}} } } }
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REH215X

Transponder card 3 items white REH215X

EAN-Nr.
3599430013829
Packaging
1 set

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Transponder card 3 items white

REH215X

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    54 mm
  • Width
    85.50 mm
  • Depth
    0.80 mm
Equipment
  • Contact less
    Yes
  • Data carrier
    Card
Texts
  • Main functions
    RFID transponder for keypass in credit card seize
  • Reader unit
    MIFARE DESFire

Downloads

  • Image REH215X  | Hager

    Product Image REH215X

  • Product datasheet

    Image Hager Product data sheet REH215X  | Hager

    Hager Product data sheet REH215X

    Transponder card 3 items white

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group