{ "*": { "Magento_PageBuilder/js/widget-initializer": { "config": {"[data-content-type=\"slider\"][data-appearance=\"default\"]":{"Magento_PageBuilder\/js\/content-type\/slider\/appearance\/default\/widget":false},"[data-content-type=\"map\"]":{"Magento_PageBuilder\/js\/content-type\/map\/appearance\/default\/widget":false},"[data-content-type=\"row\"]":{"Magento_PageBuilder\/js\/content-type\/row\/appearance\/default\/widget":false},"[data-content-type=\"tabs\"]":{"Magento_PageBuilder\/js\/content-type\/tabs\/appearance\/default\/widget":false},"[data-content-type=\"slide\"]":{"Magento_PageBuilder\/js\/content-type\/slide\/appearance\/default\/widget":{"buttonSelector":".pagebuilder-slide-button","showOverlay":"hover","dataRole":"slide"}},"[data-content-type=\"banner\"]":{"Magento_PageBuilder\/js\/content-type\/banner\/appearance\/default\/widget":{"buttonSelector":".pagebuilder-banner-button","showOverlay":"hover","dataRole":"banner"}},"[data-content-type=\"buttons\"]":{"Magento_PageBuilder\/js\/content-type\/buttons\/appearance\/inline\/widget":false},"[data-content-type=\"products\"][data-appearance=\"carousel\"]":{"Magento_PageBuilder\/js\/content-type\/products\/appearance\/carousel\/widget":false}}, "breakpoints": {"desktop":{"label":"Desktop","stage":true,"default":true,"class":"desktop-switcher","icon":"Magento_PageBuilder::css\/images\/switcher\/switcher-desktop.svg","conditions":{"min-width":"1024px"},"options":{"products":{"default":{"slidesToShow":"5"}}}},"tablet":{"conditions":{"max-width":"1024px","min-width":"768px"},"options":{"products":{"default":{"slidesToShow":"4"},"continuous":{"slidesToShow":"3"}}}},"mobile":{"label":"Mobile","stage":true,"class":"mobile-switcher","icon":"Magento_PageBuilder::css\/images\/switcher\/switcher-mobile.svg","media":"only screen and (max-width: 768px)","conditions":{"max-width":"768px","min-width":"640px"},"options":{"products":{"default":{"slidesToShow":"3"}}}},"mobile-small":{"conditions":{"max-width":"640px"},"options":{"products":{"default":{"slidesToShow":"2"},"continuous":{"slidesToShow":"1"}}}}} } } }
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REH213X

Transponder key chain 3 items black REH213X

EAN-Nr.
3599430013805
Packaging
1 set

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Transponder key chain 3 items black

REH213X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    43 mm
  • Width
    35 mm
  • Depth
    5 mm
Equipment
  • Contact less
    Yes
  • Data carrier
    Key hanger
Texts
  • Main functions
    RFID transponder for keypass in credit card seize
  • Reader unit
    MIFARE DESFire

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration REH213X
PDF
Hager RoHS report REH213X
PDF

Downloads

  • Image REH213X  | Hager

    Product Image REH213X

  • Product datasheet

    Image Hager Product data sheet REH213X  | Hager

    Hager Product data sheet REH213X

    Transponder key chain 3 items black

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group