The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REE501X

Tele rod camera COLOR-12 mm, 2-wire, surface-mounted REE501X

EAN-Nr.
3599430013867
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Tele rod camera COLOR-12 mm, 2-wire, surface-mounted

REE501X

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage over bus
    19 - 25 V
Dimensions
  • Height
    148 mm
  • Width
    108 mm
  • Depth
    68 mm
  • Assembling height
    68 mm
Materials
  • Material
    Metal, Stainless steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Complete audio indoor station white polar shiny angular
PDF
4,79 MB
Hager REACH declaration REE501X
PDF

Downloads

  • Image REE501X  | Hager

    Product Image REE501X

  • Product datasheet

    Image Hager Product data sheet REE501X  | Hager

    Hager Product data sheet REE501X

    Tele rod camera COLOR-12 mm, 2-wire, surface-mounted

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
  • Installation manual

    Image Manual for REE500X-REE501X - Rod camera COLOR (DE-IT-FR-NL-EN 2015-08)  | Hager

    Manual for REE500X-REE501X - Rod camera COLOR (DE-IT-FR-NL-EN 2015-08)

    Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL 2020-01-01

    PDF
    191,81 kB
  • Manual

    Image Manual de-DE, it-IT, fr-BE, nl-NL, en-GB 2015-05-26  | Hager

    Manual de-DE, it-IT, fr-BE, nl-NL, en-GB 2015-05-26

    PDF
    985,15 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2022-10-19

    PDF
    202,11 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group