Distributor 4 ways flush-mounted 2-wires RED624X
EAN-Nr.
3599430010972
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Capacity
-
Number of modules0
Installation, mounting
-
Mounting onFlush mounting
Use conditions
-
Operating temperature5 - 40 °C
-
Storage/transport temperature-20 - 60 °C
Materials
-
ColourBlack
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
Connection
-
Conductor cross-section0 - 0 mm²
Functions
-
FunctionDistributing
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet RED624X
Distributor 4 ways flush-mounted 2-wires
PDF -
Instruction manual
Instruction manual en-GB 2018-03-06
PDF396,80 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity en-GB, de-DE 2021-10-15
PDF201,27 kB
More documentation