The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • RED621X
    EAN-Nr.
    3599430010996
    Packaging
    1 piece

    Distributor/branch 1 way flush-mounted 2-wire RED621X

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Distributor/branch 1 way flush-mounted 2-wire

    RED621X

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Capacity
    • Number of modules
      0
    Installation, mounting
    • Mounting on
      Flush mounting
    Use conditions
    • Operating temperature
      5 - 40 °C
    • Storage/transport temperature
      -20 - 60 °C
    Materials
    • Colour
      Black
    • Material
      Acrylonitrile-Butadiene-Styrene (ABS)
    Connection
    • Conductor cross-section
      0 - 0 mm²
    Functions
    • Function
      Distributing

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Complete audio indoor station white polar shiny angular (English)
    PDF
    4,79 MB

    Downloads

    • Image RED621X  | Hager

      Product Image RED621X

    • Product datasheet

      Image Hager Product data sheet RED621X  | Hager

      Hager Product data sheet RED621X

      Distributor/branch 1 way flush-mounted 2-wire

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity en-GB, de-DE 2021-10-15

      PDF
      201,04 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group