TC interface telecommunications RMD i2Audio light grey RED361X
EAN-Nr.
3599430011030
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Capacity
-
Number of modules6
Connectivity
-
Mounting typeModular
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Operating voltage over bus17 - 22 V
Use conditions
-
Operating temperature-20 - 60 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet RED361X
TC interface telecommunications RMD i2Audio light grey
PDF -
Instruction manual
Instruction manual en-GB 2018-03-06
PDF396,80 kB
More documentation