The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • RED013X

Power supply 28 VDC/1.25 A RMD light grey RED013X

EAN-Nr.
3599430011047
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Power supply 28 VDC/1.25 A RMD light grey

RED013X

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Capacity
  • Number of modules
    3
Dimensions
  • Height
    93 mm
  • Width
    52 mm
  • Depth
    68 mm
Connection
  • Number of connectable participants
    32
Use conditions
  • Operating temperature
    5 - 40 °C
Installation, mounting
  • Mounting on
    DIN rail
Voltage
  • Input voltage
    230 - 230 V
  • Output voltage
    28 - 28 V
  • Operating voltage
    230 - 230 V
Electric current
  • Output current
    1,250 mA
Frequency
  • Frequency
    50 - 60 Hz
Safety
  • Ingress Protection (IP) class
    IP20
Texts
  • Junction
    Input voltage, Output voltage

Downloads

  • Image RED013X  | Hager

    Product Image RED013X

  • Product datasheet

    Image Hager Product data sheet RED013X  | Hager

    Hager Product data sheet RED013X

    Power supply 28 VDC/1.25 A RMD light grey

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
  • Installation manual

    Image Manual for RED013X - Power supply 28 V DC RMD (DE-IT-FR-NL-EN 2015-08)  | Hager

    Manual for RED013X - Power supply 28 V DC RMD (DE-IT-FR-NL-EN 2015-08)

    Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL 2016-02-04

    PDF
    211,91 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group