The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Motion and presence detectors and klik
    • klik
    • klik - 4 pin
    • PCR2000-ME
    EAN
    5015654770129
    VPE
    10 pieces
    • klik - 4 pin

    3 Pin Plug-in Ceiling Rose White PCR2000-ME

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    3 Pin Plug-in Ceiling Rose White

    PCR2000-ME

    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration PCR2000-ME
    PDF
    Hager RoHS report PCR2000-ME
    PDF

    Downloads

    • Image PCR2000-ME  | Hager UK

      Product Image PCR2000-ME

    • GeneratedProductDatasheet

      Image Hager Product data sheet PCR2000-ME  | Hager UK

      Hager Product data sheet PCR2000-ME

      3 Pin Plug-in Ceiling Rose White

      PDF
    More documentation

    Discover our other products of this range

      1
    • 1
      KLDS10 - 10 Way klik Lighting Distribution Unit
      KLDS10
      10 Way klik Lighting Distribution Unit

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group