The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • P22
    Packaging
    10 Pieces

    3 Pin Plug White P22

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Pin Plug White

    P22

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Compact distributor for plug-in building installation 1 products available

    Complete your system

    • Compact distributor for plug-in building installation
    • KLDS10

      10 Way klik Lighting Distribution Unit

      €0.00  / *

    Technical characteristics

    Dimensions
    • Width
      25 mm
    Architecture
    • Number of poles
      2
    Materials
    • Colour
      White
    Safety
    • Locking type
      Integrated plug-in connector

    Downloads

    • Image P22  | Hager

      Product Image P22

    • Product datasheet

      Image Hager Product data sheet P22  | Hager

      Hager Product data sheet P22

      3 Pin Plug White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      197,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      203,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group