The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Protection devices
  • Miniature circuit breakers (MCB)
  • MJ525J
  • Modular protection devices

MCB 1P+N 4.5kA C-25A 1M MJ525J

EAN-Nr.
3250614332838
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P+N 4.5kA C-25A 1M

MJ525J

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Mechanic accessories for low-voltage components 1 products available

Complete your system

  • Mechanic accessories for low-voltage components
  • LZ060

    Heat dissipation insert

    0.00 €  / *

Technical characteristics

Architecture
  • Type of pole
    1P+N
  • Curve
    C
Electric current
  • Rated current
    25 A
  • Rated service breaking capacity Ics AC according to IEC 60898-1
    4.50 kA
  • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
    4.50 kA
  • Min./max. threshold value of the AC thermal operation
    1.13 - 1.45 A
  • Min./max. threshold value of the DC thermal operation
    1.13 - 1.45 A
  • Rated current -25°C
    32.60 A
  • Rated current at -20°C
    32 A
  • Rated current -15°C
    31.40 A
  • Rated current -10°C
    30.70 A
  • Rated current -5°C
    30.10 A
  • Rated current at 0°C
    29.40 A
  • Rated current 5°C
    28.70 A
  • Rated current 10°C
    28 A
  • Rated current 15°C
    27.30 A
  • Rated current at 20°C
    26.50 A
  • Rated current 25°C
    25.80 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    24.20 A
  • Rated current at 40°C
    23.40 A
  • Rated current at 45°C
    22.50 A
  • Rated current at 50°C
    21.60 A
  • Rated current 55°C
    20.60 A
  • Rated current 60°C
    19.70 A
  • Rated current 65°C
    18.60 A
  • Rated current 70°C
    17.50 A
  • Correction factor of rating current for 2 devices placed side by side
    1
  • Correction factor of rating current for 3 devices placed side by side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correction factor of rating current for 6 devices placed side by side
    0.85
Installation, mounting
  • Nominal tightening torque down terminal
    1.90 - 1.90 Nm
  • Nominal tightening torque top terminal
    1.90 - 1.90 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    Screw terminal
  • Nominal tightening torque
    1.90 - 1.90 Nm
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    4.50 kA
Voltage
  • Rated operational voltage Ue
    230 - 240 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Max. operating voltage
    253 V
  • Overvoltage category according to IEC 60947-1
    3
Frequency
  • Frequency
    50 - 60 Hz
Capacity
  • Number of modules
    1
Power
  • Total power loss under IN
    4.10 W
Use conditions
  • Operating temperature
    -25 - 70 °C
  • Max. Altitude
    2,000 m
Endurance
  • Electric endurance in number of cycles
    1,000
  • Number of mechanical operations
    20,000
Safety
  • Ingress Protection (IP) class
    IP20
Connection
  • Cross-section of output with screws, for massive conductors
    1 - 25 mm²
  • Cross-section of output with screws, for flexible conductors
    1 - 16 mm²
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Shifted terminal
  • Down connection alignment for modular devices
    Shifted terminal
Dimensions
  • Height
    84.70 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration MJ525J
PDF
Hager RoHS report MJ525J
PDF

Downloads

  • Image MJ525J  | Hager

    Product Image MJ525J

  • Product datasheet

    Image Hager Product data sheet MJ525J  | Hager

    Hager Product data sheet MJ525J

    MCB 1P+N 4.5kA C-25A 1M

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-06

    PDF
    333,47 kB
More documentation

Discover our other products of this range

    5
  • 1
    MCN316A - MCB 3P 6kA C-16A 3M
    MCN316A
    MCB 3P 6kA C-16A 3M
  • 2
    MCN116A - MCB 1P 6kA C-16A 1M
    MCN116A
    MCB 1P 6kA C-16A 1M
  • 3
    MCN104 - MCB 1P 6kA C-4A 1M
    MCN104
    MCB 1P 6kA C-4A 1M
  • 4
    MCN202 - MCB 2P 6kA C-2A 2M
    MCN202
    MCB 2P 6kA C-2A 2M
  • 5
    MCN304 - MCB 3P 6kA C-4A 3M
    MCN304
    MCB 3P 6kA C-4A 3M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group