The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • MES-TR
    EAN-Nr.
    7611919117968
    Packaging
    1 piece

    Eyebolt M12x22 for lifting enclosures MES-TR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Eyebolt M12x22 for lifting enclosures

    MES-TR

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      22 mm
    • Width
      54 mm
    • Depth
      30 mm
    Materials
    • Material
      Steel
    • Treatment
      Galvanised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Metal floor standing distribution enclosures / accesories (English)
    PDF
    179,03 MB
    REACH declaration MES-TR
    PDF
    RoHS report MES-TR
    PDF

    Downloads

    • Image MES-TR  | Hager

      Product Image MES-TR

    • Product datasheet

      Image Hager Product data sheet MES-TR  | Hager

      Hager Product data sheet MES-TR

      Eyebolt M12x22 for lifting enclosures

      PDF
    • Installation manual

      Image Installation manual International 2026-10-02  | Hager

      Installation manual International 2026-10-02

      PDF
      3,34 MB
    • Declaration of conformity

      Image 26.3698.03.26  | Hager

      26.3698.03.26

      Declaration of conformity unimes H

      PDF
      321,62 kB
      Image 26.3698.03.26-Annex 1  | Hager

      26.3698.03.26-Annex 1

      Declaration of conformity unimes H - List of References

      PDF
      1,48 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      100,62 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-12

      PDF
      778,94 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      3,25 MB
      Image Declaration of conformity for mes empty enclosure  | Hager

      Declaration of conformity for mes empty enclosure

      Declaration of conformity International 2018-07-31

      PDF
      624,76 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group