The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • MES-MTP80
    EAN
    7611919023016
    Packaging
    1 Pair

    Central profile for depth 800mm to support multi-part assembly plates MES-MTP80

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Central profile for depth 800mm to support multi-part assembly plates

    MES-MTP80

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Materials
    • Treatment
      Galvanised
    • Material
      Steel
    Connectivity
    • Mounting type
      Screw mounting
    Dimensions
    • Height
      30 mm
    • Width
      45 mm
    • Depth
      692 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration MES-MTP80
    PDF
    RoHS report MES-MTP80
    PDF

    Downloads

    • Image MES-MTP80  | Hager

      Product Image MES-MTP80

    • Product datasheet

      Image Hager Product data sheet MES-MTP80  | Hager

      Hager Product data sheet MES-MTP80

      Central profile for depth 800mm to support multi-part assembly plates

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      100,62 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-12

      PDF
      778,94 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      3,25 MB
      Image Declaration of conformity for mes empty enclosure  | Hager

      Declaration of conformity for mes empty enclosure

      Declaration of conformity International 2018-07-31

      PDF
      624,76 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group