The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • LVZRG

Clip-on cover LV for handle red on handle 1- and 3-pole switching LVZRG

EAN-Nr.
4049857199433
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Clip-on cover LV for handle red on handle 1- and 3-pole switching

LVZRG

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    12.03 mm
  • Width
    26.48 mm
  • Depth
    87.60 mm
Materials
  • Colour
    Red
  • RAL code
    3002
  • Material
    Plastic
Connectivity
  • Mounting type
    Snap-on mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration LVZRG
PDF
Hager RoHS report LVZRG
PDF

Downloads

  • Image LVZRG  | Hager

    Product Image LVZRG

  • Product datasheet

    Image Hager Product data sheet LVZRG  | Hager

    Hager Product data sheet LVZRG

    Clip-on cover LV for handle red on handle 1- and 3-pole switching

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group