Fuse 1P+N 32A 690V L38 2M LS512
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Cylindrical fuse 23 products available
Complete your system
Technical characteristics
Dimensions
-
Height83 mm
-
Width36 mm
-
Depth75 mm
Architecture
-
Number of poles2
-
Type of pole1P+N
Electric current
-
Rated current32 A
Capacity
-
Number of modules2
Internal use only
-
Number of half modules of 17,5 mm4
Use conditions
-
Operating temperature-5 - 50 °C
Installation, mounting
-
Nominal tightening torque2.20 - 2.20 Nm
-
Mounting onDIN rail
Power
-
Total power loss under IN4 W
Voltage
-
Rated insulation voltage Ui690 V
-
Type voltage supplyAC
Safety
-
Ingress Protection (IP) classIP20
Connection
-
Cross-section of input and output with screws, for flexible conductors0.75 - 16 mm²
-
Cross-section of input and output with screws, for massive conductors1 - 25 mm²
Fuse
-
Fuse size10 x 38
Cover, door
-
InterlockableNo
Downloads
More documentation