The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Circuit protection
  • Fuse carriers and fuse links
  • LF440M
  • Main switchgear

Industrial fuse-links 14x51 aM 40A LF440M

EAN-Nr.
3250614062223
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Industrial fuse-links 14x51 aM 40A

LF440M

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • LS612

    Fuse carrier 1P+N 50A 690V L51 accessoriability 3M

    0.00 €  / *
  • LS604

    Fuse carrier 3P+N 50A 690V L51 accessoriability 6M

    0.00 €  / *
  • LS603

    Fuse carrier 3P 50A 690V L51 accessoriability 4.5M

    0.00 €  / *
  • LS602

    Fuse carrier 2P 50A 690V L51 accessoriability 3M

    0.00 €  / *
  • LS601

    Fuse carrier 1P 50A 690V L51 accessoriability 1.5M

    0.00 €  / *

Technical characteristics

Fuse
  • Fuse characteristics
    aM
  • Fuse size
    14 x 51
Electric current
  • Rated current
    40 A
Power
  • Total power loss under IN
    2.60 W
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    120 kA
Voltage
  • Type voltage supply
    AC
  • Nominal voltage
    500 - 500 V
Architecture
  • Curve
    C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration LF440M
PDF
Hager RoHS report LF440M
PDF

Downloads

  • Image LF440M  | Hager

    Product Image LF440M

  • Product datasheet

    Image Hager Product data sheet LF440M  | Hager

    Hager Product data sheet LF440M

    Industrial fuse-links 14x51 aM 40A

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    LF425G - Industrial fuse-links 14x51 gG 25A
    LF425G
    Industrial fuse-links 14x51 gG 25A
  • 2
    LF416G - Industrial fuse-links 14x51 gG 16A
    LF416G
    Industrial fuse-links 14x51 gG 16A
  • 3
    LF406G - Industrial fuse-links 14x51 gG 6A
    LF406G
    Industrial fuse-links 14x51 gG 6A
  • 4
    LF404G - Industrial fuse-links 14x51 gG 4A
    LF404G
    Industrial fuse-links 14x51 gG 4A
  • 5
    LF525G - Cylindrical fuse-links for industrial applications 22x58mm gG 25A 690V AC 120kA
    LF525G
    Cylindrical fuse-links for industrial applications 22x58mm gG 25A 690V AC 120kA

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group