The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • KH45A
    EAN
    3250613780173
    Packaging
    1 Piece

    Main line branch terminal 5pole, 2x35mm²-2x25mm² per pole, IP20, 3x L, 1xE, 1xN KH45A

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Main line branch terminal 5pole, 2x35mm²-2x25mm² per pole, IP20, 3x L, 1xE, 1xN

    KH45A

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Height
      38 mm
    • Width
      135 mm
    • Depth
      53 mm
    Connection
    • Cross-section rigid conductor
      1.5 - 35 mm²
    Installation, mounting
    • Nominal tightening torque
      3.50 - 3.50 Nm
    Voltage
    • Nominal voltage
      400 - 400 V
    Electric current
    • Rated current IN
      100 A
    Architecture
    • Number of poles
      5

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KH45A
    PDF
    RoHS report KH45A
    PDF

    Downloads

    • Image KH45A  | Hager

      Product Image KH45A

    • Product datasheet

      Image Hager Product data sheet KH45A  | Hager

      Hager Product data sheet KH45A

      Main line branch terminal 5pole, 2x35mm²-2x25mm² per pole, IP20, 3x L, 1xE, 1xN

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group